6 W, 24 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQDE6W-Q24-S24-U 9 ~ 36 6 24 0.25 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q24-S24-U --
PQDE6W-Q24-D24-U 9 ~ 36 6 24/-24 0.125/-0.125 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q24-D24-U --
PQDE6W-Q24-D24-T 9 ~ 36 6 24/-24 0.125/-0.125 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q24-D24-T Stock Check PQDE6W-Q24-D24-T
PQDE6W-Q24-S24-T 9 ~ 36 6 24 0.25 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q24-S24-T Stock Check PQDE6W-Q24-S24-T
PQDE6W-Q48-S24-U 18 ~ 75 6 24 0.25 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q48-S24-U --
PQDE6W-Q48-S24-T 18 ~ 75 6 24 0.25 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q48-S24-T Stock Check PQDE6W-Q48-S24-T
PQDE6W-Q110-S24-T 40 ~ 160 6 24 0.25 Yes 2250 76 x 31.5 x 21.2 Datasheet PQDE6W-Q110-S24-T Stock Check PQDE6W-Q110-S24-T