Producing 6 W of continuous power, the PQDE6W-U series is a family of isolated dc-dc converters housed in a compact chassis mount package designed with easy installation in mind. These low-profile modules feature a 4:1 input voltage range and offer up to 88% efficiency in both single and dual regulated output models. Featuring a wide -40 to +85°C operating temperature range and 9~36 or 18~75 input voltage range options, this series is suitable for renewable energy, railway, and Industrial applications.
Model Number | Power (W) | Input Voltage (Vdc) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PQDE6W-Q24-D5-U | 6 | 9 ~ 36 | 5/ -5 | 0.6/ -0.6 | -- |
PQDE6W-Q24-D12-U | 6 | 9 ~ 36 | 12/ -12 | 0.25/ -0.25 | -- |
PQDE6W-Q24-D15-U | 6 | 9 ~ 36 | 15/ -15 | 0.2/ -0.2 | -- |
PQDE6W-Q24-D24-U | 6 | 9 ~ 36 | 24/ -24 | 0.125/ -0.125 | -- |
PQDE6W-Q24-S3-U | 6 | 9 ~ 36 | 3.3 | 1.5 | -- |
PQDE6W-Q24-S5-U | 6 | 9 ~ 36 | 5 | 1.2 | -- |
PQDE6W-Q24-S9-U | 6 | 9 ~ 36 | 9 | 0.667 | -- |
PQDE6W-Q24-S12-U | 6 | 9 ~ 36 | 12 | 0.5 | -- |
PQDE6W-Q24-S15-U | 6 | 9 ~ 36 | 15 | 0.4 | -- |
PQDE6W-Q24-S24-U | 6 | 9 ~ 36 | 24 | 0.25 | CE, UKCA |
PQDE6W-Q48-D5-U | 6 | 18 ~ 75 | 5/ -5 | 0.6/ -0.6 | CE, UKCA |
PQDE6W-Q48-D12-U | 6 | 18 ~ 75 | 12/ -12 | 0.25/ -0.25 | CE, UKCA |
PQDE6W-Q48-D15-U | 6 | 18 ~ 75 | 15/ -15 | 0.2/ -0.2 | CE, UKCA |
PQDE6W-Q48-S3-U | 6 | 18 ~ 75 | 3.3 | 1.5 | CE, UKCA |
PQDE6W-Q48-S5-U | 6 | 18 ~ 75 | 5 | 1.2 | CE, UKCA |
PQDE6W-Q48-S12-U | 6 | 18 ~ 75 | 12 | 0.5 | CE, UKCA |
PQDE6W-Q48-S15-U | 6 | 18 ~ 75 | 15 | 0.4 | CE, UKCA |
PQDE6W-Q48-S24-U | 6 | 18 ~ 75 | 24 | 0.25 | CE, UKCA |