13 W, 6.5 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
P7806-2000-S 10 ~ 36 13 6.5/-6.5 2/1 Yes 0 11.5 x 9 x 17.5 Datasheet P7806-2000-S Stock Check P7806-2000-S
P7806-2000R-S 10 ~ 36 13 6.5/-6.5 2/1 Yes 0 11.5 x 9 x 17.5 Datasheet P7806-2000R-S Stock Check P7806-2000R-S