The compact, encapsulated P78-2000R-S non-isolated dc-dc converter series offers 2 A of output current, 36 Vdc max input, and is designed to offer high-performance alternatives to linear regulators. Utilizing switching technology, this series is footprint compatible with LM78XX three-terminal linear regulators. Featuring 36 Vdc max input range, the P78-2000R-S dc switching regulator series is extremely efficient up to 95%, does not require a heat sink, and comes with a right angle bent pin, making it ideal for applications where board space is at a premium.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
P7803-2000R-S | 6 ~ 36 | 6.6 | 3.3/ -3.3 | 2/ 1 |
P7805-2000R-S | 8 ~ 36 | 10 | 5/ -5 | 2/ 1 |
P7806-2000R-S | 10 ~ 36 | 13 | 6.5/ -6.5 | 2/ 1 |
P7809-2000R-S | 8 ~ 36 | 18 | 9, -9/ -9 | 2, 1/ 1 |
P7812-2000R-S | 16 ~ 36 | 24 | 12/ -12 | 2/ 1 |