VOF-225 Series

225 W, Single Output, 3" x 5", Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-225 Series
VOF-225 Series Top View
VOF-225 Series Alternate View

The VOF-225 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 3" x 5" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Features


  • Up to 225 W continuous power
  • Universal input voltage range
  • Industry standard 3” x 5” footprint
  • Power factor correction
  • Low no-load power consumption
  • Over voltage, over current, and short circuit protections
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 91%

Specifications


  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.378
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 35

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-225-12 225 12 18.75 TUV, UL/cUL, CE 3D Model Stock Check VOF-225-12 Sample Request Request a Quote
VOF-225-15 225 15 15 TUV, UL/cUL, CE 3D Model Stock Check VOF-225-15 Sample Request Request a Quote
VOF-225-24 225 24 9.38 TUV, UL/cUL, CE 3D Model Stock Check VOF-225-24 Sample Request Request a Quote
VOF-225-36 225 36 6.25 CE, UL/cUL, TUV 3D Model Stock Check VOF-225-36 Sample Request Request a Quote
VOF-225-48 225 48 4.69 TUV, UL/cUL, CE 3D Model Stock Check VOF-225-48 Sample Request Request a Quote