The VOF-225C series is an open-frame ac-dc power supply housed in a compact 2” x 4” chassis-mount package. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-225C-12 | 225 | 12 | 18.75 | CE, UL/cUL |
VOF-225C-15 | 225 | 15 | 15 | CE, UL/cUL |
VOF-225C-24 | 225 | 24 | 9.4 | CE, UL/cUL |
VOF-225C-27 | 225 | 27 | 8.35 | CE, UL/cUL |
VOF-225C-36 | 225 | 36 | 6.25 | CE |
VOF-225C-48 | 225 | 48 | 4.7 | CE, UL/cUL |