VOF-225A Series

225 W, Single Output, PFC, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-225A Series
VOF-225A Series Alternate Image

The VOF-225A series is a compact, open frame ac-dc power supply outputting 225 W of power and delivering a power density up to 28.13 W/in3. Packaged in a low profile, industry standard 2" x 4" footprint, these high density power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.

Features


  • Up to 225 W continuous power
  • -40 to +70°C temperature range
  • Efficiency up to 94%
  • Industry standard 2” x 4” footprint
  • Low profile
  • Power factor correction
  • Output trim
  • 12 V auxiliary fan output
  • No-load power consumption < 0.5 W
  • Long life electrolytic capacitors

Specifications


  • Input Voltage (Vac)
     
    80 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 1
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 25.4

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-225A-12 225 12 18.75 UL/cUL, Nemko, CE 3D Model Stock Check VOF-225A-12 Sample Request Request a Quote
VOF-225A-15 225 15 15 CE, UL/cUL, Nemko 3D Model -- Sample Request Request a Quote
VOF-225A-24 225 24 9.38 UL/cUL, Nemko, CE 3D Model Stock Check VOF-225A-24 Sample Request Request a Quote
VOF-225A-30 225 30 7.5 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VOF-225A-48 225 48 4.69 CE, Nemko, UL/cUL 3D Model Stock Check VOF-225A-48 Sample Request Request a Quote
VOF-225A-58 225 58 3.88 UL/cUL, CE, Nemko 3D Model -- Sample Request Request a Quote