NDM2Z Series

12~50 A Digital POL Dc-Dc Converter Module with Auto Compensation

Overview

  • Auto compensation
  • Programmable output voltage
  • Superior transient response
  • Voltage tracking
  • Voltage margining
  • Active current sharing (25 A and 50 A models only)
  • Snapshot™ parametric capture
  • Voltage/current/temperature monitoring
  • Synchronization and phase spreading
  • Differential voltage sense
  • Programmable soft start and soft stop
  • Fault management
  • Efficiency up to 95%
  • Pin and function compatible with Architects of Modern Power® product standards

Safety & Compliance

Documents

Description

CUI’s NDM2Z series of digital dc-dc point-of-load (POL) modules are high performance devices designed to meet the needs of the most demanding intermediate bus power systems. Offering a PMBus™-compatible digital interface, this compact series incorporates a host of power management features, including voltage sequencing, voltage margining, and voltage tracking, allowing the designer to dynamically optimize their power system. For dual layout requirements, the 12, 25, and 50 A models are footprint nested, further enhancing the series’ flexibility. The NDM2Z series provides an intelligent answer to the growing challenge of precise power management in today’s systems, ultimately reducing design time and overall solution cost.

Specifications

  • Regulation
     
    Yes
  • Isolation (Vdc)
     
    0

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Current (A) Output Voltage (Vdc) Package Type Orientation Dimensions LxWxH (mm) 3D Model Stock Check Datasheet Sample Request RFQ
NDM2Z-12HT 4.5 ~ 14 60 12 0.6 ~ 5 DIP Horizontal 21 x 12.7 x 7.22 3D Model -- Data Sheet NDM2Z-12HT Sample Request Request a Quote
NDM2Z-12V 4.5 ~ 14 60 12 0.6 ~ 5 SIP Vertical 20.8 x 7.6 x 15.6 3D Model -- Data Sheet NDM2Z-12V Sample Request Request a Quote
NDM2Z-12HS 4.5 ~ 14 60 12 0.6 ~ 5 SMT Horizontal 21 x 12.7 x 7.22 3D Model -- Data Sheet NDM2Z-12HS Sample Request Request a Quote
NDM2Z-25HT 4.5 ~ 14 82.5 25 0.6 ~ 3.3 DIP Horizontal 25.65 x 13.8 x 7.22 -- -- Data Sheet NDM2Z-25HT Sample Request Request a Quote
NDM2Z-25V 4.5 ~ 14 82.5 25 0.6 ~ 3.3 SIP Vertical 26.3 x 7.6 x 15.6 -- Stock Check NDM2Z-25V Data Sheet NDM2Z-25V Sample Request Request a Quote
NDM2Z-25HS 4.5 ~ 14 82.5 25 0.6 ~ 3.3 SMT Horizontal 25.65 x 13.8 x 7.22 -- -- Data Sheet NDM2Z-25HS Sample Request Request a Quote
NDM2Z-50HT 4.5 ~ 14 165 50 0.6 ~ 3.3 DIP Horizontal 30.85 x 20 x 9.22 -- -- Data Sheet NDM2Z-50HT Sample Request Request a Quote
NDM2Z-50V 4.5 ~ 14 165 50 0.6 ~ 3.3 SIP Vertical 33 x 8.6 x 18.1 -- Stock Check NDM2Z-50V Data Sheet NDM2Z-50V Sample Request Request a Quote
NDM2Z-50HS 4.5 ~ 14 165 50 0.6 ~ 3.3 SMT Horizontal 30.85 x 20 x 9.22 -- -- Data Sheet NDM2Z-50HS Sample Request Request a Quote