14 Pin DIP Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDM2-S3-S5-D | 2.97 ~ 3.63 | 2 | 5 | 0.4 | -- |
PDM2-S5-S5-D | 4.5 ~ 5.5 | 2 | 5 | 0.4 | UL/cUL |
PDM2-S5-S12-D | 4.5 ~ 5.5 | 2 | 12 | 0.167 | UL/cUL |
PDM2-S5-S15-D | 4.5 ~ 5.5 | 2 | 15 | 0.133 | UL/cUL |
PDM2-S5-D5-D | 4.5 ~ 5.5 | 2 | 5/ -5 | 0.2/ -0.2 | UL/cUL |
PDM2-S5-D7-D | 4.5 ~ 5.5 | 2 | 7/ -7 | 0.142/ -0.142 | -- |
PDM2-S5-D9-D | 4.5 ~ 5.5 | 2 | 9/ -9 | 0.111/ -0.111 | UL/cUL |
PDM2-S5-D12-D | 4.5 ~ 5.5 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL |
PDM2-S5-D15-D | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL |
PDM2-S12-S5-D | 10.8 ~ 13.2 | 2 | 5 | 0.4 | UL/cUL |
PDM2-S12-S12-D | 10.8 ~ 13.2 | 2 | 12 | 0.167 | UL/cUL |
PDM2-S12-S24-D | 10.8 ~ 13.2 | 2 | 24 | 0.083 | UL/cUL |
PDM2-S12-D5-D | 10.8 ~ 13.2 | 2 | 5/ -5 | 0.2/ -0.2 | UL/cUL |
PDM2-S12-D9-D | 10.8 ~ 13.2 | 2 | 9/ -9 | 0.111/ -0.111 | UL/cUL |
PDM2-S12-D12-D | 10.8 ~ 13.2 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL |
PDM2-S12-D15-D | 10.8 ~ 13.2 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL |
PDM2-S24-S5-D | 21.6 ~ 26.4 | 2 | 5 | 0.4 | UL/cUL |
PDM2-S24-S9-D | 21.6 ~ 26.4 | 2 | 9 | 0.222 | UL/cUL |
PDM2-S24-S12-D | 21.6 ~ 26.4 | 2 | 12 | 0.167 | UL/cUL |
PDM2-S24-D5-D | 21.6 ~ 26.4 | 2 | 5/ -5 | 0.2/ -0.2 | UL/cUL |
PDM2-S24-D12-D | 21.6 ~ 26.4 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL |
PDM2-S24-D15-D | 21.6 ~ 26.4 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL |