The PQC20-O series is a compact, regulated dc-dc converter providing 20 W of output power and a -40 to +85 °C temperature range. Featuring a 2:1 input range, remote on/off control, and a variety of protections, these dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PQC20-48-S3-O | 36 ~ 75 | 20 | 3.3 | 5 | CE, UKCA |
PQC20-48-S5-O | 36 ~ 75 | 20 | 5 | 4 | CE, UKCA |
PQC20-48-S12-O | 36 ~ 75 | 20 | 12 | 1.667 | CE, UKCA |
PQC20-48-S15-O | 36 ~ 75 | 20 | 15 | 1.333 | CE, UKCA |
PQC20-48-S24-O | 36 ~ 75 | 20 | 24 | 0.833 | CE, UKCA |
PQC20-48-S28-O | 36 ~ 75 | 20 | 28 | 0.714 | CE, UKCA |