Active

PQDE6W-U Series

Isolated Dc-Dc Converter

PQDE6W-U Series
PQDE6W-U Series Alternate View

Overview

  • 6 W
  • 4:1 input range
  • Single/dual regulated outputs
  • -40 to +85°C temperature range
  • High efficiency up to 88%

Safety & Compliance

  • Safety Approvals - CE, UKCA

Documents

Description

Producing 6 W of continuous power, the PQDE6W-U series is a family of isolated dc-dc converters housed in a compact chassis mount package designed with easy installation in mind. These low-profile modules feature a 4:1 input voltage range and offer up to 88% efficiency in both single and dual regulated output models. Featuring a wide -40 to +85°C operating temperature range and 9~36 or 18~75 input voltage range options, this series is suitable for renewable energy, railway, and Industrial applications.

Specifications

  • Package Type
     
    Chassis Mount
  • Dimensions LxWxH (in)
     
    2.16 x 2.06 x 0.75
  • Dimensions LxWxH (mm)
     
    55 x 52.3 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Input Voltage (Vdc) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PQDE6W-Q24-D5-U 6 9 ~ 36 5/ -5 0.6/ -0.6 -- 3D Model -- Sample Request Request a Quote
PQDE6W-Q24-D12-U 6 9 ~ 36 12/ -12 0.25/ -0.25 -- 3D Model -- Sample Request Request a Quote
PQDE6W-Q24-D15-U 6 9 ~ 36 15/ -15 0.2/ -0.2 -- 3D Model Stock Check PQDE6W-Q24-D15-U Sample Request Request a Quote
PQDE6W-Q24-D24-U 6 9 ~ 36 24/ -24 0.125/ -0.125 -- 3D Model -- Sample Request Request a Quote
PQDE6W-Q24-S3-U 6 9 ~ 36 3.3 1.5 -- 3D Model -- Sample Request Request a Quote
PQDE6W-Q24-S5-U 6 9 ~ 36 5 1.2 -- 3D Model -- Sample Request Request a Quote
PQDE6W-Q24-S9-U 6 9 ~ 36 9 0.667 -- 3D Model -- Sample Request Request a Quote
PQDE6W-Q24-S12-U 6 9 ~ 36 12 0.5 -- 3D Model -- Sample Request Request a Quote
PQDE6W-Q24-S15-U 6 9 ~ 36 15 0.4 -- 3D Model -- Sample Request Request a Quote
PQDE6W-Q24-S24-U 6 9 ~ 36 24 0.25 CE, UKCA 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-D5-U 6 18 ~ 75 5/ -5 0.6/ -0.6 CE, UKCA 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-D12-U 6 18 ~ 75 12/ -12 0.25/ -0.25 CE, UKCA 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-D15-U 6 18 ~ 75 15/ -15 0.2/ -0.2 CE, UKCA 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-S3-U 6 18 ~ 75 3.3 1.5 CE, UKCA 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-S5-U 6 18 ~ 75 5 1.2 CE, UKCA 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-S12-U 6 18 ~ 75 12 0.5 CE, UKCA 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-S15-U 6 18 ~ 75 15 0.4 CE, UKCA 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-S24-U 6 18 ~ 75 24 0.25 CE, UKCA 3D Model -- Sample Request Request a Quote