Active

PQQC3-OS Series

8 Pin SIP Isolated Dc-Dc Converter

PQQC3-OS Series
PQQC3-OS Series Alternate View

Overview

  • 3 W
  • 2:1 input range
  • Single regulated output
  • -40 to +85°C temperature range
  • Industry standard 8 pin SIP package
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PQQC3-OS series is a compact, regulated dc-dc converter providing 3 W of output power and a -40 to +85 °C temperature range. Featuring a 2:1 input range, remote on/off control, short circuit and over current protection, these dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.866 x 0.323 x 0.504
  • Dimensions LxWxH (mm)
     
    22 x 8.2 x 12.8
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQQC3-D48-S5-OS 36 ~ 75 3 5 0.6 CE, UKCA 3D Model PCB Footprint Stock Check PQQC3-D48-S5-OS Sample Request Request a Quote
PQQC3-D48-S12-OS 36 ~ 75 3 12 0.25 CE, UKCA 3D Model PCB Footprint Stock Check PQQC3-D48-S12-OS Sample Request Request a Quote
PQQC3-D48-S15-OS 36 ~ 75 3 15 0.2 CE, UKCA 3D Model PCB Footprint Stock Check PQQC3-D48-S15-OS Sample Request Request a Quote
PQQC3-D48-S24-OS 36 ~ 75 3 24 0.125 CE, UKCA 3D Model PCB Footprint Stock Check PQQC3-D48-S24-OS Sample Request Request a Quote