The PRC10W Series is a single/dual regulated 10 W dc-dc converter designed to meet the needs of railway and other industrial applications. All models meet EN 50155 standards and offer a host of features, including an ultra-wide input range of 8.5~160 Vdc, a robust operating temperature range, and efficiencies up to 88%.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRC10W-72-D12 | 8.5 ~ 160 | 10 | 12/ -12 | 0.416/ -0.416 | CE, UKCA, UL/cUL |
PRC10W-72-D15 | 8.5 ~ 160 | 10 | 15/ -15 | 0.333/ -0.333 | CE, UKCA, UL/cUL |
PRC10W-72-D5 | 8.5 ~ 160 | 10 | 5/ -5 | 1/ -1 | CE, UKCA, UL/cUL |
PRC10W-72-S12 | 8.5 ~ 160 | 10 | 12 | 0.835 | CE, UKCA, UL/cUL |
PRC10W-72-S15 | 8.5 ~ 160 | 10 | 15 | 0.668 | CE, UKCA, UL/cUL |
PRC10W-72-S5 | 8.5 ~ 160 | 10 | 5 | 2 | CE, UKCA, UL/cUL |