Active

PRC40 Series

6 Pin DIP Isolated Dc-Dc Converter

PRC40 Series
PRC40 Series Alternate View

Overview

  • 40 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Wide operating temperature range (-40 to 105°C)
  • Remote on/off control
  • Output Voltage Trim

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PRC40 Series is a single/dual regulated 40 W dc-dc converter designed to meet the needs of commercial, telecom, and other industrial applications. All models meet EN 62368 standards and offer a host of features, including remote on/off control, output voltage trim, as well as a robust operating temperature range.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1600
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.41
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 10.5
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRC40-24-S3 9 ~ 36 33 3.3 10 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC40-24-S5 9 ~ 36 40 5 8 CE, UKCA 3D Model PCB Footprint Stock Check PRC40-24-S5 Sample Request Request a Quote
PRC40-24-S12 9 ~ 36 40 12 3.333 CE, UKCA 3D Model PCB Footprint Stock Check PRC40-24-S12 Sample Request Request a Quote
PRC40-24-S15 9 ~ 36 40 15 2.666 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC40-24-D12 9 ~ 36 40 12/ -12 1.666/ -1.666 CE, UKCA 3D Model PCB Footprint Stock Check PRC40-24-D12 Sample Request Request a Quote
PRC40-24-D15 9 ~ 36 40 15/ -15 1.333/ -1.333 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC40-24-D24 9 ~ 36 40 24/ -24 0.833/ -0.833 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC40-48-S3 18 ~ 75 33 3.3 10 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC40-48-S5 18 ~ 75 40 5 8 CE, UKCA 3D Model PCB Footprint Stock Check PRC40-48-S5 Sample Request Request a Quote
PRC40-48-S12 18 ~ 75 40 12 3.333 CE, UKCA 3D Model PCB Footprint Stock Check PRC40-48-S12 Sample Request Request a Quote
PRC40-48-S15 18 ~ 75 40 15 2.666 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC40-48-D12 18 ~ 75 40 12/ -12 1.666/ -1.666 CE, UKCA 3D Model PCB Footprint Stock Check PRC40-48-D12 Sample Request Request a Quote
PRC40-48-D15 18 ~ 75 40 15/ -15 1.333/ -1.333 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC40-48-D24 18 ~ 75 40 24/ -24 0.833/ -0.833 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote