Active

PRC60 Series

6 Pin DIP Isolated Dc-Dc Converter

PRC60 Series
PRC60 Series Alternate View

Overview

  • 60 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Wide operating temperature range (-40 to 105°C)
  • Remote on/off control
  • Output Voltage Trim

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PRC60 Series is a single/dual regulated 60 W dc-dc converter designed to meet the needs of commercial, railway, and other industrial applications. All models meet EN 62368 and EN 50155 standards while offering a host of features, including remote on/off control, output voltage trim, as well as a robust operating temperature range.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1600
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.41
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 10.5
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRC60-24-S3 9 ~ 36 40 3.3 12 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC60-24-S5 9 ~ 36 60 5 12 CE, UKCA 3D Model PCB Footprint Stock Check PRC60-24-S5 Sample Request Request a Quote
PRC60-24-S12 9 ~ 36 60 12 5 CE, UKCA 3D Model PCB Footprint Stock Check PRC60-24-S12 Sample Request Request a Quote
PRC60-24-S15 9 ~ 36 60 15 4 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC60-24-S24 9 ~ 36 60 24 2.5 UKCA, CE 3D Model PCB Footprint Stock Check PRC60-24-S24 Sample Request Request a Quote
PRC60-24-D12 9 ~ 36 60 12/ -12 2.5/ -2.5 CE, UKCA 3D Model PCB Footprint Stock Check PRC60-24-D12 Sample Request Request a Quote
PRC60-24-D15 9 ~ 36 60 15/ -15 2/ -2 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC60-24-D24 9 ~ 36 60 24/ -24 1.25/ -1.25 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC60-48-S3 18 ~ 75 40 3.3 12 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC60-48-S5 18 ~ 75 60 5 12 CE, UKCA 3D Model PCB Footprint Stock Check PRC60-48-S5 Sample Request Request a Quote
PRC60-48-S12 18 ~ 75 60 12 5 CE, UKCA 3D Model PCB Footprint Stock Check PRC60-48-S12 Sample Request Request a Quote
PRC60-48-S15 18 ~ 75 60 15 4 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC60-48-S24 18 ~ 75 60 24 2.5 CE, UKCA 3D Model PCB Footprint Stock Check PRC60-48-S24 Sample Request Request a Quote
PRC60-48-D12 18 ~ 75 60 12/ -12 2.5/ -2.5 CE, UKCA 3D Model PCB Footprint Stock Check PRC60-48-D12 Sample Request Request a Quote
PRC60-48-D15 18 ~ 75 60 15/ -15 2/ -2 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRC60-48-D24 18 ~ 75 60 24/ -24 1.25/ -1.25 CE, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote