PYB15-T Series

Chassis Mount Isolated Dc-Dc Converter

PYB15-T Series
PYB15-T with Heatsink

Overview

  • 15 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Compact chassis mount package
  • LED indicator for power on
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 62368

Documents

Description

The PYB15-T series is a 15 W high efficiency isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 0.835
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 21.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
PYB15-Q24-S3-T 9 ~ 36 13.2 3.3 4 3D Model Stock Check PYB15-Q24-S3-T Sample Request Request a Quote
PYB15-Q24-S5-T 9 ~ 36 15 5 3 3D Model Stock Check PYB15-Q24-S5-T Sample Request Request a Quote
PYB15-Q24-S12-T 9 ~ 36 15 12 1.25 3D Model Stock Check PYB15-Q24-S12-T Sample Request Request a Quote
PYB15-Q24-S15-T 9 ~ 36 15 15 1 3D Model Stock Check PYB15-Q24-S15-T Sample Request Request a Quote
PYB15-Q24-S24-T 9 ~ 36 15 24 0.625 3D Model Stock Check PYB15-Q24-S24-T Sample Request Request a Quote
PYB15-Q24-D5-T 9 ~ 36 15 5/ -5 1.5/ -1.5 3D Model Stock Check PYB15-Q24-D5-T Sample Request Request a Quote
PYB15-Q24-D12-T 9 ~ 36 15 12/ -12 0.625/ -0.625 3D Model Stock Check PYB15-Q24-D12-T Sample Request Request a Quote
PYB15-Q24-D15-T 9 ~ 36 15 15/ -15 0.5/ -0.5 3D Model Stock Check PYB15-Q24-D15-T Sample Request Request a Quote
PYB15-Q48-S3-T 18 ~ 75 13.2 3.3 4 3D Model Stock Check PYB15-Q48-S3-T Sample Request Request a Quote
PYB15-Q48-S5-T 18 ~ 75 15 5 3 3D Model Stock Check PYB15-Q48-S5-T Sample Request Request a Quote
PYB15-Q48-S12-T 18 ~ 75 15 12 1.25 3D Model Stock Check PYB15-Q48-S12-T Sample Request Request a Quote
PYB15-Q48-S15-T 18 ~ 75 15 15 1 3D Model Stock Check PYB15-Q48-S15-T Sample Request Request a Quote
PYB15-Q48-D5-T 18 ~ 75 15 5/ -5 1.5/ -1.5 3D Model Stock Check PYB15-Q48-D5-T Sample Request Request a Quote
PYB15-Q48-D12-T 18 ~ 75 15 12/ -12 0.625/ -0.625 3D Model Stock Check PYB15-Q48-D12-T Sample Request Request a Quote
PYB15-Q48-D15-T 18 ~ 75 15 15/ -15 0.5/ -0.5 3D Model Stock Check PYB15-Q48-D15-T Sample Request Request a Quote

NEWS AND RESOURCES