Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PYB30-Q24-S5 | 9 ~ 36 | 30 | 5 | 6 |
PYB30-Q24-S12 | 9 ~ 36 | 30 | 12 | 2.5 |
PYB30-Q24-S15 | 9 ~ 36 | 30 | 15 | 2 |
PYB30-Q24-D5 | 9 ~ 36 | 30 | 5/ -5 | 3/ -3 |
PYB30-Q24-D12 | 9 ~ 36 | 30 | 12/ -12 | 1.25/ -1.25 |
PYB30-Q24-D15 | 9 ~ 36 | 30 | 15/ -15 | 1/ -1 |
PYB30-Q24-T312 | 9 ~ 36 | 30 | 3.3/ 12/ -12 | 3.5/ 0.625/ -0.625 |
PYB30-Q24-T315 | 9 ~ 36 | 30 | 3.3/ 15/ -15 | 3.5/ 0.5/ -0.5 |
PYB30-Q24-T512 | 9 ~ 36 | 30 | 5/ 12/ -12 | 3/ 0.625/ -0.625 |
PYB30-Q24-T515 | 9 ~ 36 | 30 | 5/ 15/ -15 | 3/ 0.5/ -0.5 |
PYB30-Q48-S5 | 18 ~ 75 | 30 | 5 | 6 |
PYB30-Q48-S12 | 18 ~ 75 | 30 | 12 | 2.5 |
PYB30-Q48-S15 | 18 ~ 75 | 30 | 15 | 2 |
PYB30-Q48-D5 | 18 ~ 75 | 30 | 5/ -5 | 3/ -3 |
PYB30-Q48-D12 | 18 ~ 75 | 30 | 12/ -12 | 1.25/ -1.25 |
PYB30-Q48-D15 | 18 ~ 75 | 30 | 15/ -15 | 1/ -1 |
PYB30-Q48-T312 | 18 ~ 75 | 30 | 3.3/ 12/ -12 | 3.5/ 0.625/ -0.625 |
PYB30-Q48-T315 | 18 ~ 75 | 30 | 3.3/ 15/ -15 | 3.5/ 0.5/ -0.5 |
PYB30-Q48-T512 | 18 ~ 75 | 30 | 5/ 12/ -12 | 3/ 0.625/ -0.625 |
PYB30-Q48-T515 | 18 ~ 75 | 30 | 5/ 15/ -15 | 3/ 0.5/ -0.5 |