DIN Rail Isolated Dc-Dc Converter
The PYBE30-DIN series is a family of high efficiency 30 W isolated dc-dc converters housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range, single or dual regulated output, and an operating temperature range of -40 to +85°C, these encapsulated, DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYBE30-Q24-S3-DIN | 9 ~ 36 | 19.8 | 3.3 | 6 | CE, UL/cUL |
PYBE30-Q24-S5-DIN | 9 ~ 36 | 30 | 5 | 6 | CE, UL/cUL |
PYBE30-Q24-S9-DIN | 9 ~ 36 | 30 | 9 | 3.333 | CE, UL/cUL |
PYBE30-Q24-S12-DIN | 9 ~ 36 | 30 | 12 | 2.5 | CE, UL/cUL |
PYBE30-Q24-S15-DIN | 9 ~ 36 | 30 | 15 | 2 | UL/cUL, CE |
PYBE30-Q24-S24-DIN | 9 ~ 36 | 30 | 24 | 1.25 | UL/cUL, CE |
PYBE30-Q24-D5-DIN | 9 ~ 36 | 30 | 5/ -5 | 3/ -3 | CE |
PYBE30-Q24-D12-DIN | 9 ~ 36 | 30 | 12/ -12 | 2.5/ -2.5 | CE |
PYBE30-Q24-D15-DIN | 9 ~ 36 | 30 | 15/ -15 | 1/ -1 | CE |
PYBE30-Q24-D24-DIN | 9 ~ 36 | 30 | 24/ -24 | 0.625/ -0.625 | CE |
PYBE30-Q48-S3-DIN | 18 ~ 75 | 19.8 | 3.3 | 6 | UL/cUL, CE |
PYBE30-Q48-S5-DIN | 18 ~ 75 | 30 | 5 | 6 | UL/cUL, CE |
PYBE30-Q48-S12-DIN | 18 ~ 75 | 30 | 12 | 2.5 | UL/cUL, CE |
PYBE30-Q48-S15-DIN | 18 ~ 75 | 30 | 15 | 2 | UL/cUL, CE |
PYBE30-Q48-S24-DIN | 18 ~ 75 | 30 | 24 | 1.25 | CE, UL/cUL |
PYBE30-Q48-D5-DIN | 18 ~ 75 | 30 | 5/ -5 | 3/ -3 | CE |
PYBE30-Q48-D12-DIN | 18 ~ 75 | 30 | 12/ -12 | 1.25/ -1.25 | CE |
PYBE30-Q48-D15-DIN | 18 ~ 75 | 30 | 15/ -15 | 1/ -1 | CE |