6 Pin DIP Isolated Dc-Dc Converter
Outputting 3 W of continuous power, the ultra-thin PYBJ3-D series is a family of isolated dc-dc converters housed in an encapsulated, 6 pin DIP package. These low-profile modules feature a 2:1 and 4:1 input voltage range and offer up to 82% efficiency. Carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYBJ3-D5-S5-D | 4.5 ~ 9 | 3 | 5 | 0.6 | CE |
PYBJ3-D5-S12-D | 4.5 ~ 9 | 3 | 12 | 0.25 | CE |
PYBJ3-D5-S15-D | 4.5 ~ 9 | 3 | 15 | 0.2 | CE |
PYBJ3-D5-S24-D | 4.5 ~ 9 | 3 | 24 | 0.125 | CE |
PYBJ3-D24-S3-D | 9 ~ 36 | 1.98 | 3.3 | 0.6 | CE |
PYBJ3-D24-S5-D | 9 ~ 36 | 3 | 5 | 0.6 | CE |
PYBJ3-D24-S12-D | 9 ~ 36 | 3 | 12 | 0.25 | CE |
PYBJ3-D24-S15-D | 9 ~ 36 | 3 | 15 | 0.2 | CE |
PYBJ3-D24-S24-D | 9 ~ 36 | 3 | 24 | 0.125 | CE |