100 W, 4:1 Input Range, Single Regulated Output, Chassis Mount, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VHK100W-Q24-S3R3 | 9 ~ 36 | 66 | 3.3 | 20 |
VHK100W-Q24-S5 | 9 ~ 36 | 100 | 5 | 20 |
VHK100W-Q24-S12 | 9 ~ 36 | 100 | 12 | 8.3 |
VHK100W-Q24-S15 | 9 ~ 36 | 100 | 15 | 6.7 |
VHK100W-Q24-S24 | 9 ~ 36 | 100 | 24 | 4.17 |
VHK100W-Q24-S28 | 9 ~ 36 | 100 | 28 | 4.17 |
VHK100W-Q24-S48 | 9 ~ 36 | 100 | 48 | 2.08 |
VHK100W-Q48-S3R3 | 18 ~ 75 | 66 | 3.3 | 20 |
VHK100W-Q48-S5 | 18 ~ 75 | 100 | 5 | 20 |
VHK100W-Q48-S12 | 18 ~ 75 | 100 | 12 | 8.3 |
VHK100W-Q48-S15 | 18 ~ 75 | 100 | 15 | 6.7 |
VHK100W-Q48-S24 | 18 ~ 75 | 100 | 24 | 4.17 |
VHK100W-Q48-S28 | 18 ~ 75 | 100 | 28 | 3.57 |
VHK100W-Q48-S48 | 18 ~ 75 | 100 | 48 | 2.08 |