Active

VHK150W Series

Chassis Mount Isolated Dc-Dc Converter

VHK150W Series
VHK150W alternate view

Overview

  • 150 W
  • 4:1 input range
  • Single regulated output
  • Rugged metal enclosure with integrated heat sink
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 90%

Safety & Compliance

Documents

Description

The VHK150W series is a rugged chassis mount dc-dc converter featuring an integrated heat sink for improved thermal performance. The aluminum heat sink allows the unit to operate at higher temperatures with a minimal amount of air flow. With an ultra-wide 4:1 input range, these high power dc-dc converters are ideal when being driven from a fluctuating device such as a battery which exhibits wide voltage swings during charging and discharging conditions.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    4.25 x 4 x 1.5
  • Dimensions LxWxH (mm)
     
    107.95 x 101.6 x 38.1
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Negative logic on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
VHK150W-Q24-S5 9 ~ 36 125 5 25 -- -- Sample Request Request a Quote
VHK150W-Q24-S12 9 ~ 36 150 12 12.5 3D Model Stock Check VHK150W-Q24-S12 Sample Request Request a Quote
VHK150W-Q24-S15 9 ~ 36 150 15 10 3D Model Stock Check VHK150W-Q24-S15 Sample Request Request a Quote
VHK150W-Q24-S24 9 ~ 36 156 24 6.5 3D Model Stock Check VHK150W-Q24-S24 Sample Request Request a Quote
VHK150W-Q24-S28 9 ~ 36 150 28 5.4 3D Model Stock Check VHK150W-Q24-S28 -- Request a Quote
VHK150W-Q24-S48 9 ~ 36 150 48 3.12 3D Model Stock Check VHK150W-Q24-S48 Sample Request Request a Quote
VHK150W-Q48-S5 18 ~ 75 125 5 25 -- -- Sample Request Request a Quote
VHK150W-Q48-S12 18 ~ 75 150 12 12.5 3D Model Stock Check VHK150W-Q48-S12 Sample Request Request a Quote
VHK150W-Q48-S15 18 ~ 75 150 15 10 3D Model Stock Check VHK150W-Q48-S15 Sample Request Request a Quote
VHK150W-Q48-S24 18 ~ 75 156 24 6.5 3D Model Stock Check VHK150W-Q48-S24 Sample Request Request a Quote
VHK150W-Q48-S28 18 ~ 75 150 28 5.4 3D Model -- -- Request a Quote
VHK150W-Q48-S48 18 ~ 75 150 48 3.12 3D Model Stock Check VHK150W-Q48-S48 Sample Request Request a Quote