The VIBLSD1-SIP regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SIP package and featuring a wide -40 to +85 °C operating temperature range, these low power dc-dc converters are ideally suited for a variety of digital circuits, test & measurement equipment, process & machine controls, and telecom applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | |||
---|---|---|---|---|---|---|---|
VIBLSD1-S12-S5-SIP | 11.4 ~ 12.6 | 1 | 5 | 0.2 | |||
VIBLSD1-S12-S24-SIP | 11.4 ~ 12.6 | 1 | 24 | 0.042 | |||
* Discontinued Model | Recommended Replacement | ||||||
VIBLSD1-S12-S5-SIP | PQME1-S Series | ||||||
VIBLSD1-S12-S5-SIP | PQME1-S12-S5-S |