VIBLSD1-SIP Series

1 W, 1:1 Input Range, Single Regulated Output, 7 Pin SIP, 1000 Vdc Isolation, Dc-Dc Converter

VIBLSD1-SIP Series
The VIBLSD1-SIP regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SIP package and featuring a wide -40 to +85 °C operating temperature range, these low power dc-dc converters are ideally suited for a variety of digital circuits, test & measurement equipment, process & machine controls, and telecom applications.

Features


  • 1 W isolated output
  • Industry standard 7 pin SIP package
  • Single regulated output
  • Short circuit protection
  • Internal SMD construction
  • UL94-V0 package material
  • -40 to +85°C temperature range

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.39
  • Dimensions LxWxH (mm)
     
    19.6 x 6 x 10

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VIBLSD1-S5-S5-SIP 4.75 ~ 5.25 1 5 0.2 3D Model PCB Footprint Stock Check VIBLSD1-S5-S5-SIP Sample Request Request a Quote
VIBLSD1-S5-S12-SIP 4.75 ~ 5.25 1 12 0.08 3D Model PCB Footprint Stock Check VIBLSD1-S5-S12-SIP Sample Request Request a Quote
VIBLSD1-S5-S15-SIP 4.75 ~ 5.25 1 15 0.07 3D Model PCB Footprint Stock Check VIBLSD1-S5-S15-SIP Sample Request Request a Quote
VIBLSD1-S5-S24-SIP 4.75 ~ 5.25 1 24 0.042 -- PCB Footprint -- Sample Request Request a Quote
VIBLSD1-S12-S5-SIP 11.4 ~ 12.6 1 5 0.2 3D Model PCB Footprint Stock Check VIBLSD1-S12-S5-SIP -- Request a Quote
VIBLSD1-S12-S9-SIP 11.4 ~ 12.6 1 9 0.111 3D Model PCB Footprint -- -- Request a Quote
VIBLSD1-S12-S12-SIP 11.4 ~ 12.6 1 12 0.08 3D Model PCB Footprint Stock Check VIBLSD1-S12-S12-SIP Sample Request Request a Quote
VIBLSD1-S12-S15-SIP 11.4 ~ 12.6 1 15 0.07 3D Model PCB Footprint Stock Check VIBLSD1-S12-S15-SIP Sample Request Request a Quote
VIBLSD1-S12-S24-SIP 11.4 ~ 12.6 1 24 0.042 -- PCB Footprint -- Sample Request Request a Quote
VIBLSD1-S15-S9-SIP 14.25 ~ 15.75 1 9 0.111 -- -- -- -- --
VIBLSD1-S24-S5-SIP 22.8 ~ 25.2 1 5 0.2 3D Model PCB Footprint Stock Check VIBLSD1-S24-S5-SIP -- Request a Quote
VIBLSD1-S24-S9-SIP 22.8 ~ 25.2 1 9 0.111 3D Model PCB Footprint -- -- Request a Quote
VIBLSD1-S24-S12-SIP 22.8 ~ 25.2 1 12 0.08 3D Model PCB Footprint Stock Check VIBLSD1-S24-S12-SIP Sample Request Request a Quote
VIBLSD1-S24-S15-SIP 22.8 ~ 25.2 1 15 0.07 3D Model PCB Footprint Stock Check VIBLSD1-S24-S15-SIP Sample Request Request a Quote
VIBLSD1-S24-S24-SIP 22.8 ~ 25.2 1 24 0.042 -- PCB Footprint -- Sample Request Request a Quote
* Discontinued Model Recommended Replacement
VIBLSD1-S15-S9-SIP No direct replacement