The VIBLSD1-SIP regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SIP package and featuring a wide -40 to +85 °C operating temperature range, these low power dc-dc converters are ideally suited for a variety of digital circuits, test & measurement equipment, process & machine controls, and telecom applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | |||
---|---|---|---|---|---|---|---|
VIBLSD1-S12-S24-SIP | 11.4 ~ 12.6 | 1 | 24 | 0.042 | |||
VIBLSD1-S24-S15-SIP | 22.8 ~ 25.2 | 1 | 15 | 0.07 | |||
* Discontinued Model | Recommended Replacement | ||||||
VIBLSD1-S24-S15-SIP | PQME1-S Series | ||||||
VIBLSD1-S24-S15-SIP | PQME1-S24-S15-S |