VIFSD1-SIP Series

1 W, 1:1 Input Range, Single Regulated Output, 6 Pin SIP, 3000 Vdc Isolation, Dc-Dc Converter

VIFSD1-SIP Series
The VIFSD1-SIP regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SIP package and featuring a wide -40 to +85 °C operating temperature range, the VFSD1's high isolation voltage adds a barrier of protection and reduces switching noise in a number of applications, including medical equipment, industrial control, and mixed analog/digital systems.

Features


  • 1 W isolated output
  • Industry standard 6 pin SIP package
  • Single regulated output
  • Short circuit protection
  • Internal SMD construction
  • UL94-V0 package material
  • -40 to +85°C temperature range

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.77 x 0.25 x 0.39
  • Dimensions LxWxH (mm)
     
    19.56 x 6.35 x 9.91

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Sample Request RFQ
VIFSD1-S5-S5-SIP 4.75 ~ 5.25 1 5 0.15 3D Model PCB Footprint Sample Request Request a Quote
VIFSD1-S5-S9-SIP 4.75 ~ 5.25 1 9 0.111 -- -- -- --
VIFSD1-S5-S12-SIP 4.75 ~ 5.25 1 12 0.08 3D Model PCB Footprint Sample Request Request a Quote
VIFSD1-S12-S5-SIP 11.4 ~ 12.6 1 5 0.15 3D Model PCB Footprint Sample Request Request a Quote
VIFSD1-S12-S9-SIP 11.4 ~ 12.6 1 9 0.111 3D Model PCB Footprint -- Request a Quote
VIFSD1-S12-S12-SIP 11.4 ~ 12.6 1 12 0.08 3D Model PCB Footprint Sample Request Request a Quote
VIFSD1-S24-S5-SIP 22.8 ~ 25.2 1 5 0.15 3D Model PCB Footprint Sample Request Request a Quote
VIFSD1-S24-S9-SIP 22.8 ~ 25.2 1 9 0.111 3D Model PCB Footprint -- Request a Quote
VIFSD1-S24-S12-SIP 22.8 ~ 25.2 1 12 0.08 3D Model PCB Footprint Sample Request Request a Quote
VIFSD1-S24-S15-SIP 22.8 ~ 25.2 1 15 0.07 3D Model PCB Footprint Sample Request Request a Quote
* Discontinued Model Recommended Replacement
VIFSD1-S5-S9-SIP PDM1-S5-S9-S