Discontinued

VWRAS1-SIP Series

1 W, 2:1 Input Range, Dual Regulated Output, 1.5K Vdc Isolation

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VWRAS1-D5-D5-SIP 4.5 ~ 9 1 5/ -5 0.1/ 0.1 --
VWRAS1-D5-D9-SIP 4.5 ~ 9 1 9/ -9 0.06/ 0.06 --
VWRAS1-D5-D12-SIP 4.5 ~ 9 1 12/ -12 0.04/ 0.04 --
VWRAS1-D5-D15-SIP 4.5 ~ 9 1 15/ -15 0.03/ 0.03 Stock Check VWRAS1-D5-D15-SIP
VWRAS1-D12-D5-SIP 9 ~ 18 1 5/ -5 0.1/ 0.1 --
VWRAS1-D12-D9-SIP 9 ~ 18 1 9/ -9 0.06/ 0.06 --
VWRAS1-D12-D12-SIP 9 ~ 18 1 12/ -12 0.04/ 0.04 --
VWRAS1-D12-D15-SIP 9 ~ 18 1 15/ -15 0.03/ 0.03 --
VWRAS1-D24-D5-SIP 18 ~ 36 1 5/ -5 0.1/ 0.1 Stock Check VWRAS1-D24-D5-SIP
VWRAS1-D24-D9-SIP 18 ~ 36 1 9/ -9 0.06/ 0.06 --
VWRAS1-D24-D12-SIP 18 ~ 36 1 12/ -12 0.04/ 0.04 --
VWRAS1-D24-D15-SIP 18 ~ 36 1 15/ -15 0.03/ 0.03 --
VWRAS1-D48-D5-SIP 36 ~ 72 1 5/ -5 0.1/ 0.1 --
VWRAS1-D48-D9-SIP 36 ~ 72 1 9/ -9 0.06/ 0.055 --
VWRAS1-D48-D12-SIP 36 ~ 72 1 12/ -12 0.04/ 0.042 --
VWRAS1-D48-D15-SIP 36 ~ 72 1 15/ -15 0.03/ 0.033 --