P7805-S Series

3 Pin SIP Non-Isolated Dc-Dc Converter

Overview

  • 0.5 A
  • 1 ~ 15 Vdc output options
  • 32 Vdc max input voltage
  • -40 to +85°C temperature range
  • Pin compatible with LM78XX and LM79XX linear regulators
  • Wide input voltage range
  • Suited for negative output applications
  • Low ripple and noise
  • Efficiency up to 96%

Safety & Compliance

Documents

Description

The compact P7805-S non-isolated dc-dc converter series has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, this series is footprint compatible with TO-220 package LM78XX and LM79XX model regulators. Unlike linear regulators, the P7805-S dc switching regulator is extremely efficient and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.457 x 0.295 x 0.402
  • Dimensions LxWxH (mm)
     
    11.6 x 7.5 x 10.2

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
P7805-Q12-S1R5-S 4.75 ~ 28 0.75 1.5 0.5 -- -- Stock Check P7805-Q12-S1R5-S -- --
P7805-Q24-S5-S 6.5 ~ 32 2.5 5 0.5 3D Model PCB Footprint Stock Check P7805-Q24-S5-S Sample Request Request a Quote
* Discontinued Model Recommended Replacement
P7805-Q12-S1R5-S V78E01-500-SMT