Active

VPOL15A-5-SMT

SMT Non-Isolated Dc-Dc Converter 

Overview

  • 15 A
  • 0 ~ 3 Vdc output options
  • 5 Vdc max input voltage

Safety & Compliance

Documents

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    1.3 x 0.53 x 0.36
  • Dimensions LxWxH (mm)
     
    13.46 x 33 x 9.3
  • Input Voltage (Vdc)
     
    3 ~ 5.5
  • Power (W)
     
    50
  • Output Current (A)
     
    15
  • Output Voltage (Vdc)
     
    0.9