This product has been discontinued. If you have any questions or concerns, please contact our sales team.

ETS 150W U Series

150 W, PFC, Level V Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

ETS 150W U Series

MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
ETS1201000 120 12 10 GS, UL/cUL Stock Check ETS1201000
ETS135890 120 13.5 8.9 GS, UL/cUL Stock Check ETS135890
ETS150830 125 15 8.3 GS, UL/cUL Stock Check ETS150830
ETS160810 130 16 8.1 GS, UL/cUL --
ETS180750 135 18 7.5 GS, UL/cUL --
ETS190750 142 19 7.5 GS, UL/cUL --
ETS200710 142 20 7.1 GS, UL/cUL --
ETS240625 150 24 6.25 GS, UL/cUL Stock Check ETS240625