0.25 W, 1:1 Input Range, Single Unregulated Output, 4 Pin SIP, 1000 Vdc Isolation, Dc-Dc Converter
Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VBSD0.25-S3.3-S3.3-SIP | 3 ~ 3.6 | 0.25 | 3.3 | 0.08 |
VBSD0.25-S3.3-S5-SIP | 3 ~ 3.6 | 0.25 | 5 | 0.05 |
VBSD0.25-S5-S3.3-SIP | 4.5 ~ 5.5 | 0.25 | 3.3 | 0.08 |
VBSD0.25-S5-S5-SIP | 4.5 ~ 5.5 | 0.25 | 5 | 0.05 |
VBSD0.25-S5-S9-SIP | 4.5 ~ 5.5 | 0.25 | 9 | 0.03 |
VBSD0.25-S5-S12-SIP | 4.5 ~ 5.5 | 0.25 | 12 | 0.02 |
VBSD0.25-S5-S15-SIP | 4.5 ~ 5.5 | 0.25 | 15 | 0.02 |
VBSD0.25-S12-S3.3-SIP | 10.8 ~ 13.2 | 0.25 | 3.3 | 0.08 |
VBSD0.25-S12-S5-SIP | 10.8 ~ 13.2 | 0.25 | 5 | 0.05 |
VBSD0.25-S12-S9-SIP | 10.8 ~ 13.2 | 0.25 | 9 | 0.03 |
VBSD0.25-S12-S12-SIP | 10.8 ~ 13.2 | 0.25 | 12 | 0.02 |
VBSD0.25-S12-S15-SIP | 10.8 ~ 13.2 | 0.25 | 15 | 0.02 |
VBSD0.25-S24-S5-SIP | 21.6 ~ 26.4 | 0.25 | 5 | 0.05 |
VBSD0.25-S24-S9-SIP | 21.6 ~ 26.4 | 0.25 | 9 | 0.03 |
VBSD0.25-S24-S12-SIP | 21.6 ~ 26.4 | 0.25 | 12 | 0.02 |
VBSD0.25-S24-S15-SIP | 21.6 ~ 26.4 | 0.25 | 15 | 0.02 |