The SDI120B-T series is a 120 W desktop ac-dc power supply with a three prong (C6) inlet designed to meet the current Level VI efficiency standards. Certified for commercial grade applications, the SDI120B-T series features a wide range of safety approvals and no load power consumption less than 0.21 W, making it the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI120B-12-T | 108 | 12 | 9 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-15-T | 120 | 15 | 8 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-16-T | 120 | 16 | 7.5 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-19-T | 120 | 19 | 6.3 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-24-T | 120 | 24 | 5 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-48-T | 120 | 48 | 2.5 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-56-T | 120 | 56 | 2.14 | CE, FCC, PSE, UKCA, UL/cUL |