The SDI120B-U series is a 120 W desktop ac-dc power supply with a three prong (C14) inlet designed to meet the Level VI efficiency standards. Featuring active power factor correction, a range of safety approvals, and no-load power consumption less than 0.21 W, the SDI120B-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI120B-12-U | 108 | 12 | 9 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-15-U | 120 | 15 | 8 | CE, FCC, PSE, UL/cUL, UKCA |
SDI120B-16-U | 120 | 16 | 7.5 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-19-U | 120 | 19 | 6.3 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-24-U | 120 | 24 | 5 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-48-U | 120 | 48 | 2.5 | CE, FCC, PSE, UKCA, UL/cUL |
SDI120B-56-U | 120 | 56 | 2.14 | CE, FCC, PSE, UKCA, UL/cUL |