Active

SDI120B-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDI120B-U Series
SDI120B-U Series Front View
SDI120B-U Series Alternate View
SDI120B-U Series Alternate View with Cable
SDI120B-U Series Alternate View in White
SDI120B-U Series Alternate View in White with Cable

Overview

  • 120 W
  • 12 ~ 56 Vdc
  • Limited Power Source (LPS) rated
  • No-load power consumption < 0.21 W

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SDI120B-U series is a 120 W desktop ac-dc power supply with a three prong (C14) inlet designed to meet the Level VI efficiency standards.  Featuring active power factor correction, a range of safety approvals, and no-load power consumption less than 0.21 W, the SDI120B-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    5.53 x 2.36 x 1.38
  • Dimensions LxWxH (mm)
     
    140.5 x 60 x 35
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI120B-12-U 108 12 9 CE, FCC, PSE, UKCA, UL/cUL 3D Model Stock Check SDI120B-12-U Sample Request Request a Quote
SDI120B-15-U 120 15 8 CE, FCC, PSE, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
SDI120B-16-U 120 16 7.5 CE, FCC, PSE, UKCA, UL/cUL 3D Model Stock Check SDI120B-16-U Sample Request Request a Quote
SDI120B-19-U 120 19 6.3 CE, FCC, PSE, UKCA, UL/cUL 3D Model Stock Check SDI120B-19-U Sample Request Request a Quote
SDI120B-24-U 120 24 5 CE, FCC, PSE, UKCA, UL/cUL 3D Model Stock Check SDI120B-24-U Sample Request Request a Quote
SDI120B-48-U 120 48 2.5 CE, FCC, PSE, UKCA, UL/cUL 3D Model Stock Check SDI120B-48-U Sample Request Request a Quote
SDI120B-56-U 120 56 2.14 CE, FCC, PSE, UKCA, UL/cUL 3D Model -- Sample Request Request a Quote