North America Blade Ac-Dc Wall Plug
The SWI12-N series is a 12 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI12-5-N | 12.5 | 5 | 2.5 | UL/cUL, PSE, FCC |
SWI12-5.9-N | 12 | 5.9 | 2 | UL/cUL, PSE, FCC |
SWI12-9-N | 10.8 | 9 | 1.2 | UL/cUL, PSE, FCC |
SWI12-12-N | 12 | 12 | 1 | PSE, UL/cUL, FCC |
SWI12-24-N | 12 | 24 | 0.5 | UL/cUL, PSE, FCC |