North America Blade Ac-Dc Wall Plug
The SWI25-N series is a 25 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI25-5-N | 20 | 5 | 4 | UL/cUL, PSE, FCC |
SWI25-12-N | 25.2 | 12 | 2.1 | PSE, UL/cUL, FCC |
SWI25-15-N | 25.05 | 15 | 1.67 | UL/cUL, PSE, FCC |
SWI25-18-N | 25.2 | 18 | 1.4 | UL/cUL, PSE, FCC |
SWI25-24-N | 25.2 | 24 | 1.05 | UL/cUL, PSE, FCC |