Active

SWI36-B Series

UK Blade Ac Dc Wall Plug

SWI36-B Series
SWI36-B Series Alternate View with Plug
SWI36-B in White
SWI36-B Series in White Alternate View with Plug

Overview

  • 36 W
  • 5 ~ 48 Vdc output options
  • No-load power consumption < 0.1 W

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The SWI36-B series is a UK wall plug power adapter. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3.11 x 1.93 x 3.39
  • Dimensions LxWxH (mm)
     
    79 x 49 x 86
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI36-5-B 25 5 5 CE, UKCA 3D Model Stock Check SWI36-5-B Sample Request Request a Quote
SWI36-7.5-B 30 7.5 4 CE, UKCA 3D Model -- Sample Request Request a Quote
SWI36-8.5-B 30 8.5 3.52 CE, UKCA 3D Model -- Sample Request Request a Quote
SWI36-9-B 30 9 3.34 CE, UKCA 3D Model -- Sample Request Request a Quote
SWI36-12-B 36 12 3 CE, UKCA 3D Model Stock Check SWI36-12-B Sample Request Request a Quote
SWI36-13.5-B 36 13.5 2.66 CE, UKCA 3D Model -- Sample Request Request a Quote
SWI36-15-B 36 15 2.4 CE, UKCA 3D Model -- Sample Request Request a Quote
SWI36-16-B 36 16 2.25 CE, UKCA 3D Model -- Sample Request Request a Quote
SWI36-18-B 36 18 2 CE, UKCA 3D Model -- Sample Request Request a Quote
SWI36-24-B 36 24 1.5 CE, UKCA 3D Model -- Sample Request Request a Quote
SWI36-48-B 36 48 0.75 CE, UKCA 3D Model -- Sample Request Request a Quote