The SWI5-B series is a UK wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI5-5-B | 5 | 5 | 1 | UKCA |
SWI5-5B-B | 6 | 5 | 1.2 | UKCA |
SWI5-9-B | 5.4 | 9 | 0.6 | UKCA |
SWI5-12-B | 6 | 12 | 0.5 | UKCA |