Active

PBO-10-B Series

Board Mount Ac-Dc Power Supply

PBO-10-B Series
PBO-10-B Alternate View

Overview

  • 6 ~ 10 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • Ultra-compact SIP package
  • -40 to +85°C temperature range
  • Efficiency up to 82%

Safety & Compliance

  • Safety Standards - 60335, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PBO-10-B ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 10 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, telecommunication, and home appliance applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 62368
  • Dimensions LxWxH (in)
     
    1.75 x 0.88 x 0.59
  • Dimensions LxWxH (mm)
     
    44.5 x 22.45 x 15
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request
PBO-10-12-B 10 12 0.83 UL/cUL, CE Stock Check PBO-10-12-B --
* Discontinued Model Recommended Replacement
PBO-10-12-B PBO-15C-12

NEWS AND RESOURCES