Active

PSK-4 Series

Board Mount Ac-Dc Power Supply

PSK-4 Series
PSK-4 Series Alternate View

Overview

  • 4 W
  • 85 ~ 305 Vac or 120 ~ 431 Vdc Input
  • 3 ~ 24 Vdc output options
  • -40 to +80°C temperature range
  • Operating altitude up to 5,000m
  • Over Voltage Category OVC III up to 2,000 m

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PSK-4 series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. With 4 W of continuous power, these single output, encapsulated modules feature efficiency up to 82% and a wide operating temperature range from -40 to 80°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.62 x 0.83 x 0.787
  • Dimensions LxWxH (mm)
     
    41.1 x 21 x 20
  • Protections
     
    Over Voltage

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-4-3 4 3.3 1.2 CE, UKCA 3D Model PCB Footprint Stock Check PSK-4-3 Sample Request Request a Quote
PSK-4-5 4 5 0.8 CE, UKCA 3D Model PCB Footprint Stock Check PSK-4-5 Sample Request Request a Quote
PSK-4-12 4 12 0.333 CE, UKCA 3D Model PCB Footprint Stock Check PSK-4-12 Sample Request Request a Quote
PSK-4-15 4 15 0.266 CE, UKCA 3D Model PCB Footprint Stock Check PSK-4-15 Sample Request Request a Quote
PSK-4-24 4 24 0.166 CE, UKCA 3D Model PCB Footprint Stock Check PSK-4-24 Sample Request Request a Quote