The PSK-4 series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. With 4 W of continuous power, these single output, encapsulated modules feature efficiency up to 82% and a wide operating temperature range from -40 to 80°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-4-3 | 4 | 3.3 | 1.2 | CE, UKCA |
PSK-4-5 | 4 | 5 | 0.8 | CE, UKCA |
PSK-4-12 | 4 | 12 | 0.333 | CE, UKCA |
PSK-4-15 | 4 | 15 | 0.266 | CE, UKCA |
PSK-4-24 | 4 | 24 | 0.166 | CE, UKCA |