The PSK-60D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 60 W of continuous power, these single output, encapsulated modules features efficiency up to 91% and a wide operating temperature range from -40 to 85°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-60D-5 | 50 | 5 | 10 | CE, UKCA |
PSK-60D-12 | 60 | 12 | 5 | CE, UKCA |
PSK-60D-15 | 60 | 15 | 4 | CE, UKCA |
PSK-60D-24 | 60 | 24 | 2.5 | CE, UKCA |
PSK-60D-48 | 60 | 48 | 1.25 | CE, UKCA |