The PSK-90D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 90 W of continuous power, these single output, encapsulated modules features efficiency up to 93% and a wide operating temperature range from -40 to 85°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-90D-12 | 80.4 | 12 | 6.7 | CE, UKCA |
PSK-90D-15 | 85.05 | 15 | 5.67 | CE, UKCA |
PSK-90D-24 | 90 | 24 | 3.75 | CE, UKCA |
PSK-90D-48 | 90 | 48 | 1.875 | CE, UKCA |