PSK-S10C Series

10 W, 85 ~ 264 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply

PSK-S10C Series
PSK-S10C Series Alternate View

The PSK-S10C series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 10 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Features


  • Universal input (85~264 Vac)
  • -40 to +70°C temperature range
  • Over voltage and over current protections
  • 4,000 Vac isolation
  • CISPR32 EN 55032 Class B compliant
  • UL/EN/IEC 62368 certified

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (mm)
     
    53.8 x 28.8 x 19
  • Dimensions LxWxH (in)
     
    2.118 x 1.134 x 0.748
  • Safety Standards
     
    62368

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-S10C-3 6.6 3.3 2 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S10C-3 Sample Request Request a Quote
PSK-S10C-5 10 5 2 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S10C-5 Sample Request Request a Quote
PSK-S10C-9 10 9 1.1 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S10C-9 Sample Request Request a Quote
PSK-S10C-12 10 12 0.9 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S10C-12 Sample Request Request a Quote
PSK-S10C-15 10 15 0.7 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S10C-15 Sample Request Request a Quote
PSK-S10C-24 10 24 0.45 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S10C-24 Sample Request Request a Quote