The VMS-20 series is a high density ac-dc power supply designed for use in a range of medical and dental products, certified to the IEC 60601-1 3rd edition standard for 2 x MOPP applications. Featuring no-load power draw of less than 0.3 W and efficiency up to 85%, these medical power supplies are ideal for medical designs seeking to reduce stand-by and overall power consumption.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-20-3.3 | 13.2 | 3.3 | 4 | TUV, UL/cUL, CE |
VMS-20-5 | 20 | 5 | 4 | TUV, UL/cUL, CE |
VMS-20-9 | 20.7 | 9 | 2.3 | UL/cUL, TUV, CE |
VMS-20-12 | 20.4 | 12 | 1.7 | TUV, UL/cUL, CE |
VMS-20-15 | 21 | 15 | 1.4 | TUV, UL/cUL, CE |
VMS-20-24 | 21.6 | 24 | 0.9 | UL/cUL, TUV, CE |