Active

PSK-S3-L Series

Wire Leads Ac-Dc Power Supply

PSK-S3-L Series Wire Leads
PSK-S3-L Series Wire Leads
PSK-S3-L Series Wire Leads Bottom View
PSK-S3-L Series Wire Leads

Overview

  • 2 ~ 3 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 24 Vdc output options
  • Compact encapsulated assembly
  • 4,000 Vac isolation
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-S3-L series is a family of encapsulated ac-dc power supplies housed in a compact, wire lead package designed for easy installation. Outputting 3 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Wire Leads
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.46 x 0.97 x 0.71
  • Dimensions LxWxH (mm)
     
    37 x 24.5 x 18
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-S3-3-L 2.3 3.3 0.7 UL/cUL, CE 3D Model Stock Check PSK-S3-3-L Sample Request Request a Quote
PSK-S3-5-L 3 5 0.6 UL/cUL, CE 3D Model Stock Check PSK-S3-5-L Sample Request Request a Quote
PSK-S3-9-L 3 9 0.33 UL/cUL, CE 3D Model Stock Check PSK-S3-9-L Sample Request Request a Quote
PSK-S3-12-L 3 12 0.25 UL/cUL, CE 3D Model Stock Check PSK-S3-12-L Sample Request Request a Quote
PSK-S3-15-L 3 15 0.2 UL/cUL, CE 3D Model Stock Check PSK-S3-15-L Sample Request Request a Quote