NRND

VGS-200D Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VGS-200D Series
VGS-200D Series Alternate View
VGS-200D Series With Terminal Cover
VGS-200D-5 model
VGS-200D-5 model with terminal cover

Overview

  • 200 ~ 201 W
  • 85 ~ 305 Vac input (wide)
  • 5 ~ 48 Vdc output options
  • Active power factor correction (PFC)
  • Output trim
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 60335, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-200D series is a 200 W ac-dc power supply housed in a compact metal case. This supply is 62368 certified and designed to meet 60335 system requirements. Featuring a low 30 mm profile, active power factor correction, and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 62368
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit
  • Dimensions (mm)
     
    179 x 99 x 30
    (12, 15, 24 & 48 Vdc models)
  • Dimensions (mm)
     
    215 x 115 x 30
    (5 Vdc model)

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VGS-200D-5 200 5 40 CE, UL/cUL Stock Check VGS-200D-5
VGS-200D-12 200.4 12 16.7 CE, UL/cUL Stock Check VGS-200D-12
VGS-200D-15 201 15 13.4 CE, UL/cUL Stock Check VGS-200D-15
VGS-200D-24 201.6 24 8.4 CE, UL/cUL Stock Check VGS-200D-24
VGS-200D-48 201.6 48 4.2 CE, UL/cUL Stock Check VGS-200D-48