The VGS-200E series is a 200 W ac-dc power supply housed in a compact metal case. This supply is 62368 certified and designed to meet 60335 system requirements. Featuring a low 26 mm profile, over current and short circuit protection, and an adjustable output voltage, this rugged unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-200E-12 | 200.4 | 12 | 16.7 | UL/cUL, CE, UKCA |
VGS-200E-24 | 201.6 | 24 | 8.4 | UL/cUL, CE, UKCA |
VGS-200E-36 | 201.6 | 36 | 5.6 | UL/cUL, CE, UKCA |
VGS-200E-48 | 201.6 | 48 | 4.2 | UL/cUL, CE, UKCA |
VGS-200E-5 | 200 | 5 | 40 | UL/cUL, CE, UKCA |