NRND

VGS-320D Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VGS-320D Series
VGS-320D Alternate View
VGS-320 D Series with terminal cover

Overview

  • 300 ~ 321 W
  • 85 ~ 305 Vac input (wide)
  • 5 ~ 48 Vdc output options
  • Active power factor correction (PFC)
  • Output trim
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-320D series is a 320 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, active power factor correction, and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    61558, 62368
  • Dimensions LxWxH (in)
     
    8.47 x 4.53 x 1.18
  • Dimensions LxWxH (mm)
     
    215 x 115 x 30
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VGS-320D-5 300 5 60 UL/cUL, CE Stock Check VGS-320D-5
VGS-320D-12 320.4 12 26.7 UL/cUL, CE Stock Check VGS-320D-12
VGS-320D-15 321 15 21.4 UL/cUL, CE Stock Check VGS-320D-15
VGS-320D-24 321.6 24 13.4 UL/cUL, CE Stock Check VGS-320D-24
VGS-320D-48 321.6 48 6.7 UL/cUL, CE Stock Check VGS-320D-48