The VGS-600 series is an ac-dc power supply in a compact metal case that can deliver up to 600 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged chassis mount unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-600-12 | 600 | 12 | 7200 | CE, UKCA, UL |
VGS-600-24 | 600 | 24 | 144000 | CE, UKCA, UL |
VGS-600-36 | 600 | 36 | 21600 | CE, UKCA, UL |
VGS-600-48 | 600 | 48 | 28800 | CE, UKCA, UL |