Product Icon VMS-550 Series

550 W, Single Output, Medical, PFC, 3" x 5", Open Frame, Chassis Mount, Ac-Dc Power Supply

VMS-550 Series
VMS-550 Series Alternative Image

The VMS-550 series is a 550 W high density open frame ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a low profile, industry standard 3" x 5" footprint with high efficiency up to 92%, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.

Features


  • Up to 550 W continuous power
  • -40 to +70°C temperature range
  • Efficiency up to 92%
  • Industry standard 3” x 5” footprint
  • Low profile
  • Power factor correction
  • Output trim
  • 12 V auxiliary fan output
  • No-load power consumption < 0.5 W
  • Long life electrolytic capacitors
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.5
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 38.1
  • Safety Standards
     
    60601

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-550-12 500 12 41.67 CE, Nemko, UL/cUL 3D Model Stock Check VMS-550-12 Sample Request Request a Quote
VMS-550-15 500 15 33.33 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VMS-550-24 550 24 22.92 UL/cUL, CE, Nemko 3D Model Stock Check VMS-550-24 Sample Request Request a Quote
VMS-550-30 550 30 18.33 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VMS-550-48 550 48 11.46 UL/cUL, Nemko, CE 3D Model Stock Check VMS-550-48 Sample Request Request a Quote
VMS-550-58 550 58 9.48 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote